??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
LS48S
HELP_VARIABLE
Company
PRiCi FA
Description
LS48S - Concealed handle standard type double external thread fixed internal type
Bill of material
LS48S
MODEL
Model
LS48S
LV1
Back shape
plane
LV2
Mounting hole
2 external threads
MAT
Material
SUS304
SUR
Surface treatment
Mirror polishing
CODE
Code
LS48S
VAR02
Rubber pad
FIX02
A
119 mm
FIX04
D
60 mm
FIX06
H
15 mm
FIX08
a
100 mm
FIX10
Reference weight
0.07 kg/pcs
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D