??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
M-MCFA-6-5
HELP_VARIABLE
公司
PRiCi FA
描述
M-MCFA - 氣壓缸-M-MCFA-自由安裝型
明細表
M-MCFA-6-5
MODEL
型號
M-MCFA-6-5
CODE
Code
M-MCFA
VAR02
氣缸內徑
mm
VAR04
行程
mm
VAR06
感測器
FIX02
A
7.0 mm
FIX04
A1
0.0 mm
FIX06
B
13 mm
FIX08
B1
5.5 mm
FIX10
C
22 mm
FIX12
C1
6.4 mm
FIX14
D
3 mm
FIX16
E
7 mm
FIX18
GA
15.0 mm
FIX20
GB
10.0 mm
FIX22
H
13 mm
FIX24
H1
1.8 mm
FIX26
J
10 mm
FIX28
K
17 mm
FIX30
L
0 mm
FIX32
MM
M3×0.5
FIX34
NN
M3×0.5×5深
FIX36
P
3.2 mm
FIX38
Q
0.0 mm
FIX40
QA
0.0 mm
FIX42
R
7 mm
FIX44
T
6×4.8 深
FIX46
附磁S
33
FIX48
附磁Z
46
FIX95
資料檔案
資料檔案
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D