??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
M-MVFA-230-8A
HELP_VARIABLE
Company
PRiCi FA
Description
M-MVFA - Foot valve-m-mvfa series
Bill of material
M-MVFA-230-8A
MODEL
Model
M-MVFA-230-8A
CODE
Code
M-MVFA
VAR02
type
VAR04
Interface
VAR06
enclosure
FIX02
Piping diameter code
8A
FIX04
Pipe diameter and size
Rc1/4
FIX06
Number of square mouth
3KOU
FIX08
Number of positions
2 position
FIX10
Using fluids
atmosphere
FIX12
Operating pressure range
0~0.7 MPa
FIX14
Screw teeth of piping mouth
1 MPa
FIX16
Effective sectional area
8 mm^2
FIX18
Ambient temperature
-5 ~ + 60 ℃ (non freezing)
FIX20
Weight (including safety cover weight)
684(1426) g
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D