??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
M-MVHC200-4H-6A
HELP_VARIABLE
Company
PRiCi FA
Description
M-MVHC20,M-MVHC30,M-MVHC40 - Manual valve-m-mvhc series
Bill of material
M-MVHC200-4H-6A
MODEL
Model
CODE
Code
VAR02
Operation form
VAR04
direction
VAR06
Pipe diameter G
VAR08
Fixing nut
FIX02
Number of square mouth
4KOU
FIX04
direction
4 directions
FIX06
Using fluids
atmosphere
FIX08
Operating pressure range
0.05~1 MPa
FIX10
Ambient temperature
-5 ~ + 60 ℃ (non freezing)
FIX12
parts
Install the nut
FIX14
Weight
g
FIX16
D
FIX18
E
mm
FIX20
L
mm
FIX22
P
mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D