??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
M-MVSY-100-5B-2
HELP_VARIABLE
Company
PRiCi FA
Description
M-MVSY_100-2 - Solenoid valve - m-mvsy-100 series - valve seat
Bill of material
M-MVSY-100-5B-2
MODEL
Model
M-MVSY-100-5B-2
CODE
Code
M-MVSY
VAR02
Body width
100 mm
VAR04
Valve type
VAR06
Number of valves
FIX02
P
30.5 mm
FIX04
L
48.5 mm
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
2D