??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
MX26Q31
HELP_VARIABLE
Company
PRiCi FA
Description
MX26Q - Dust-proof magnetic buckle double-sided suction
Bill of material
MX26Q31
MODEL
Model
MX26Q31
MAT
Shell material
POM
MAT1
Material of adsorption plate
SUS430
SUR
Surface treatment
White
CODE
Code
MX26Q
VAR02
No.
FIX02
L1
38 mm
FIX04
L2
24 mm
FIX06
L3
3.2 mm
FIX08
L4
40 mm
FIX10
W1
10 mm
FIX12
W2
11 mm
FIX14
W3
5.6 mm
FIX16
H1
10 mm
FIX20
t
1.5 mm
FIX18
H2
2 mm
FIX22
P1
31 mm
FIX24
P2
32 mm
FIX26
M
M3
FIX28
attractive force
1.4 kgf
FIX30
Reference weight
0.014 kg/pcs
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
2D