??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PBCMC12
HELP_VARIABLE
Company
PRiCi FA
Description
PBCMC,C-PBCMC - Bearing Units - Pilot
Bill of material
PBCMC12
MODEL
Model
LV1
Place Of Origin
HMAT
Housing Material
Equivalent to FC200
BMAT
Bearing Material
Equivalent to SUJ2
RMAT
Rubber Sea Material
Nitrile Rubber (NBR)
SMAT
Set Screw Material
Equivalent to SCM435
CODE
Code
VAR02
D
mm
FIX02
H
100 mm
FIX04
P
55.1 mm
FIX06
P.C.D
78 mm
FIX08
t
7 mm
FIX10
Ta
28.3 mm
FIX12
T1
20.5 mm
FIX14
T2
10 mm
FIX16
J
5 mm
FIX18
E
62 mm
FIX20
d
12 mm
FIX22
B
31.0 mm
FIX24
S
12.7 mm
FIX26
Basic Load Rating Cr (Dynamic)
12.8 kN
FIX28
Basic Load Rating Cor (Static)
6.6 kN
FIX30
M1
M6×0.75
FIX32
Tightening Torque
392 N·cm
FIX34
Axial Load Capacity
640 N
FIX36
Mass
890 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D