??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PBUV6
HELP_VARIABLE
Company
PRiCi FA
Description
PBUV - Fixed side square dwarf/support side of screw support
Bill of material
PBUV6
MODEL
Model
PBUV6
MAT
Material
S45C
SUR
Surface treatment
Blackening treatment
CODE
Code
PBUV
VAR02
No.
FIX02
d
6 mm
FIX04
L
12 mm
FIX06
B
42 mm
FIX08
H
22 mm
FIX10
h
11 mm
FIX12
P
30 mm
FIX14
V
17 mm
FIX16
d1
5.5 mm
FIX18
d2
9.5 mm
FIX20
l
12.1 mm
FIX22
Bearing model
606ZZ
FIX24
Using snap rings
KSTW6
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D