??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
PCXM2
HELP_VARIABLE
Company
PRiCi FA
Description
PCXM,PCXE - Manual valve - pcxm · pcxe series
Bill of material
PCXM2
MODEL
Model
MAT
Material
copper
CODE
Code
VAR02
No.
FIX02
M (same at both ends)
R1/4 mm
FIX04
A
58.2 mm
FIX06
B
26 mm
FIX08
HEX
19 mm
FIX10
Use pressure
0~1 MPa
FIX12
Service temperature
0~60 °C
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D