??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
PD14CN15-16
HELP_VARIABLE
Company
PRiCi FA
Description
PD14CB,PD14CN,PD14AM,PD14S - Idlers for Flat Belts - Crowned
Bill of material
PD14CN15-16
MODEL
Model
MAT
Material
SUR
Surface treatment
BMAT
Bearing Material
ATT
Attachment
Retaining Ring (SUS304)
CODE
Code
VAR02
D
mm
VAR04
T Selection
mm
FIX02
P
11 mm
FIX04
dh
9 mm
FIX06
l1
0.0 mm
FIX08
L
18 mm
FIX10
Bearing No.
685ZZ×2
FIX12
Bearing d
5 mm
FIX14
Bearing B
5 mm
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D