??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
PD23S30-8-L110-H0.3
HELP_VARIABLE
Company
PRiCi FA
Description
PD23AM,PD23SN,PD23S,PD24AM,PD24SN,PD24S - Pulleys for Flat Belts - Width L=110 ~ 500
Bill of material
PD23S30-8-L110-H0.3
MODEL
Model
LV1
Type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
VAR04
Shaft hole specifications
VAR06
dH7
mm
VAR08
L Specify unit 10mm
mm
Inserisci valore per VAR08
L Specify unit 10mm
mm
cm
inch
ft
VAR10
H(Crowned only)
mm
VAR12
X(Crosspiece Groove Straight only) Specify unit 0.1mm
mm
VAR14
Y(Crosspiece Groove Straight only) Specify unit 0.1mm
mm
VAR16
Z(Crosspiece Groove Straight only) Specify unit 0.1mm
mm
FIX02
Key Length K
0 mm
FIX04
d1
mm
FIX06
D1
22 mm
FIX08
M
M4
FIX10
b
0 mm
FIX12
b Tolerance
0 mm
FIX14
t
0.0 mm
FIX16
t Tolerance
0 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D