??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
PH17CB5
HELP_VARIABLE
Company
PRiCi FA
Description
PH17CB - Radial spherical plain bearing
Bill of material
PH17CB5
MODEL
model
PH17CB5
LV1
type1
Medium series
LV2
type2
Outer ring single seam type
OMAT
Outer ring material
Bearing steel
OHE
Outer ring heat treatment
quench
IMAT
Inner ring material
Bearing steel
IHE
Inner ring heat treatment
quench
CODE
Code
PH17CB
VAR02
d
mm
FIX02
D
16 mm
FIX04
B
9 mm
FIX06
C
5 mm
FIX08
d1(min)
8 mm
FIX10
Rated dynamic load
5.5 KN
FIX12
Rated static load
27 KN
FIX14
weight
0.0066 kg
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D