??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
RU80DF-2-90
HELP_VARIABLE
Company
PRiCi FA
Description
RU80DF - Indexing plate flange type 80DF
Bill of material
RU80DF-2-90
MODEL
Model
RU80DF-2-90
LV1
LV1 type
Indexing plate flange type
CODE
Code
RU
VAR10
NO
80DF
VAR15
Equal score
VAR20
Driving angle
°
FIX02
Allowable radial load C1 (output shaft)
330 kgf
FIX04
Allowable axial load C2 (output shaft)
420 kgf
FIX06
Allowable torque Ts(output shaft)
See torque table kgf*m
FIX08
Allowable radial load C3 (input shaft)
350 kgf
FIX10
Maximum bending moment C4 (input shaft)
260 kgf
FIX12
Maximum torque C5 (input shaft)
25 kgf*m
FIX14
Moment of inertia C6(input shaft)
0.009 kgf*m^2
FIX16
Segmentation accuracy
±30 sec.
FIX18
weight
32.0 kg
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D