??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
RUNSM50-10-30-T5
HELP_VARIABLE
Company
PRiCi FA
Description
RUNSH,RUNAH,RUNSM,RUNAM,GL47S,RUNAD,RUOSH,RUOAH,RUOSM,RUOAM,RUOAN - Urethane Rollers - Straight Type with Keyway - Urethane Thickness Selectable
Bill of material
RUNSM50-10-30-T5
MODEL
Model
LV1
Type
MAT
Core Material
SUR
Surface Treatment (Lining)
Urethane (Natural Color)
HN
Hardness
CODE
Code
VAR02
D
mm
VAR04
dH7 Selection
mm
VAR06
L Specify unit 10mm
mm
Enter value for VAR06
L Specify unit 10mm
mm
cm
inch
ft
VAR08
T Selection
mm
FIX02
M
5
FIX04
b
3.0 mm
FIX06
b Tolerance (JS9)
±0.0125 mm
FIX08
t
1.4 mm
FIX10
t Tolerance (JS9)
+0.1/0 mm
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D