??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SFPABS6-25-F2-B0-P3-N3-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
SFPABS,SFZABS,DXZ47SK - Linear Shaft - High Precision Standard - One End External Thread And One End Internal Thread with Wrench Flats
Bill of material
SFPABS6-25-F2-B0-P3-N3-SC0
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.004/-0.012 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
B Specify unit 1mm
mm
VAR12
P Selection
mm
VAR14
N Selection
mm
VAR16
SC Specify unit 1mm
mm
Enter value for VAR16
SC Specify unit 1mm
mm
cm
inch
ft
FIX08
W
5 mm
FIX10
L1
8 mm
FIX12
(Y)Max.
600 mm
FIX14
R
Less than 0.3 mm
FIX16
C
Less than 0.5 mm
VAR18
Append second wrench flats processing
VAR20
SX Specify unit 1mm
mm
VAR22
Additional plane machining
VAR24
FC Specify unit 1mm
mm
VAR26
WFC Specify unit 1mm
mm
VAR28
E Specify unit 1mm
mm
VAR30
A Specify unit 1mm
mm
FIX18
H
0.0 mm
VAR32
For relief groove machining P size parts
FIX20
PC
0.0 mm
FIX22
F-B
0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D