??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
SFPK3-10
HELP_VARIABLE
Company
PRiCi FA
Description
SFPK,SFZK,DXZ118SK - Guide shaft-buckle ring groove
Bill of material
SFPK3-10
MODEL
Model
TOL
LV1 type
g6
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
DGC
VAR04
Change the position of the dimension line
VAR06
L Minimum unit 1mm (LLC:Minimum unit 1mm)
mm
Entrez la valeur pour VAR06
L Minimum unit 1mm (LLC:Minimum unit 1mm)
mm
cm
inch
ft
VAR08
No buckle grooves at one end
FIX04
N
2 mm
FIX06
M
mm
FIX08
d
mm
FIX10
Buckle ring
mm
FIX12
C
Less than 0.5 mm
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D