??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
SFPPB3-26-F2-B0-J1-M3
HELP_VARIABLE
Company
PRiCi FA
Description
SFPPB,SFZPB,DXZ96SK - Guide shaft-high precision type-one end guide cone-with external thread
Bill of material
SFPPB3-26-F2-B0-J1-M3
MODEL
Model
TOL
LV1 type
g6
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
DGC
VAR04
L minimum unit 1mm
mm
Inserisci valore per VAR04
L minimum unit 1mm
mm
cm
inch
ft
VAR06
F minimum unit 1mm
mm
Inserisci valore per VAR06
F minimum unit 1mm
mm
cm
inch
ft
VAR08
B minimum unit 1mm
VAR10
J minimum unit 1mm
mm
Inserisci valore per VAR10
J minimum unit 1mm
mm
cm
inch
ft
VAR12
P (coarse tooth) selection
mm
FIX04
R
Less than 0.3 mm
FIX06
C
Less than 0.5 mm
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D