??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ79J8-25-F10-B0-P7-M0-N3
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ79J,DXZ79JK,DXZ79SK - Linear Shafts - One End Stepped and Threaded One End Tapped
Bill of material
DXZ79J8-25-F10-B0-P7-M0-N3
MODEL
TOL
D Tolerance
g6
MAT
Material
SUR
Surface treatment
HN
CODE
Code
VAR02
D
mm
FIX02
D Tolerance g6
-0.005/-0.014 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
B Specify unit 1mm
mm
Enter value for VAR10
B Specify unit 1mm
mm
cm
inch
ft
VAR12
P Specify unit 1mm
mm
VAR14
Left end External Thread
VAR16
M(Coarse thread) Selection
mm
VAR18
MMC(Fine thread) Selection
mm
VAR20
MMS(Fine thread) Selection
mm
FIX06
Pitch
0.000 mm
FIX08
MC
0.0 mm
FIX10
Undercut (g)
0.0 mm
VAR22
Right End Internal thread
VAR24
N(Coarse thread) Selection
mm
VAR26
NSC(Fine thread) Selection
mm
FIX12
R
Less than 0.3 mm
FIX14
C
Less than 0.5 mm
VAR28
Wrench Flats
VAR30
SC Specify unit 1mm
mm
VAR32
WSC Specify unit 1mm
mm
VAR34
X Specify unit 1mm
mm
FIX16
W
0 mm
FIX18
l1
0 mm
VAR36
Set Screw Flats
VAR38
FC Specify unit 1mm
mm
VAR40
WFC Specify unit 1mm
mm
VAR42
E Specify unit 1mm
mm
VAR44
A Specify unit 1mm
mm
FIX20
H
0.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D