??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ92J12-25-M4-N4
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ92J,DXZ92JK,DXZ92SK - Linear Shaft -one end internal thread type - One end internal thread type
Bill of material
DXZ92J12-25-M4-N4
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.006/-0.017 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
Internal Thread
mm
VAR10
M(Coarse thread) Selection
mm
VAR12
MSC(Fine thread) Selection
mm
VAR14
N ( Embedding size)Selection
mm
FIX06
V
8 mm
FIX08
l
9 mm
FIX10
C
Less than 0.5 mm
VAR16
Additional wrench slot processing
VAR18
SC Specify unit 1mm
mm
FIX12
W
0 mm
FIX14
L1
0 mm
VAR20
Additional plane machining
VAR22
FC Specify unit 1mm
mm
VAR24
E Specify unit 1mm
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D