??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
OBW10
HELP_VARIABLE
Company
PRiCi FA
Description
OBW - Oil-free copper alloy gasket
Bill of material
OBW10
MODEL
Model
OBW10
LV1
LV1 type
Oil-free copper alloy gasket
MAT
Material
Equivalent to High-strength brass alloy inlay solid lubricant
CODE
Code
OBW
VAR10
NO
mm
FIX02
T
3 mm
FIX04
rongcha1
0/-0.1 mm
FIX06
Da
10.2 mm
FIX08
rongcha2
+0.2/+0.1 mm
FIX10
D1
30 mm
FIX12
PCD
20 mm
FIX14
shuliang
2 mm
FIX16
pingtouluoshuang
M3
FIX18
a
1.5 mm
FIX20
b
0.3 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D