??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
BZFKYB623ZZ-20-S5
HELP_VARIABLE
Company
PRiCi FA
Description
BZFFYB,BZFFY,ZCZ41CAM,ZCZ41SS,BZFKYB,BZFKY,ZCZ42CAM,BZFHYB,BZFHY,ZCZ43CAM - Bearings with Housings - Double Bearings with Pilot, Non-Retained, L Configurable
Bill of material
BZFKYB623ZZ-20-S5
MODEL
Model
LV1
Shape
FMAT
Fixed seat material
BMAT
Bearing material
FSUR
Fixed seat surface treatment
CODE
Code
VAR02
Bearing No.
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
VAR06
S Specify unit 1mm
mm
Enter value for VAR06
S Specify unit 1mm
mm
cm
inch
ft
FIX04
d
3 mm
FIX06
D
10 mm
FIX08
D Tolerance
+0.015/0 mm
FIX10
B
4 mm
FIX12
Ha
33 mm
FIX14
W
16 mm
FIX16
T
7 mm
FIX18
dh
7 mm
FIX20
D1
14 mm
FIX22
D1 Tolerance
-0.006/-0.024 mm
FIX24
PCD
24 mm
FIX26
K
27 mm
FIX28
A
24 mm
FIX30
F
- mm
FIX32
d1
6.5 mm
FIX34
d2
3.5 mm
FIX36
H1
3.2 mm
FIX95
PDF
PDF mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D