??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SSJ26A-60-L320-W6-TA100-IM-S12.5-H-A
HELP_VARIABLE
Company
PRiCi FA
Description
SSJ26A - Flat belt conveyor Full belt Head drive (Belt wheel diameter50)
Bill of material
SSJ26A-60-L320-W6-TA100-IM-S12.5-H-A
MODEL
Model
SSJ26A-60-L320-W6-TA100-IM-S12.5-H-A
LV1
LV1 type
Head drive type
LV2
LV2 type
Ø50
LV3
LV3 type
Standard belt type
MAT1
XC Material
Aluminum material
MAT2
MOTOR Material
Aluminum material
MAT3
DL Material
Aluminum material
SUR
XC Surface treatment
Natural Anode Treatment
SUR2
MOTOR Surface treatment
Spray
SUR3
DL Surface treatment
Spray
CODE
Code
SSJ26A
VAR10
BB
mm
Enter value for VAR10
BB
mm
cm
inch
ft
VAR15
L
mm
Enter value for VAR15
L
mm
cm
inch
ft
VAR20
WW
W
VAR25
V
V
VAR30
GG
VAR35
SB
VAR40
P
VAR45
MOTOR
VAR50
FF
VAR51
FX
VAR55
MK
VAR60
CW
VAR65
SCB
FIX02
SD
18.8 m/min
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D