??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RUFBAH25-L20-F0-T0
HELP_VARIABLE
Company
PRiCi FA
Description
RUFBAH - Grooved Urethane Rollers - With Bearing
Bill of material
RUFBAH25-L20-F0-T0
MODEL
Model
RUFBAH25-L20-F0-T0
CMAT
Core Material
Equivalent to A5052
LMAT
Lining Material
Urethane (Natural Color)
BMAT
Bearing Material
Steel
SUR
Surface treatment
Natural Anodic Oxidation Treatment
HN
Hardness
Shore A90
CODE
Code
RUFBAH
VAR02
D
mm
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
VAR06
F Specify unit 1mm
mm
Enter value for VAR06
F Specify unit 1mm
mm
cm
inch
ft
VAR08
T Specify unit 1mm
mm
Enter value for VAR08
T Specify unit 1mm
mm
cm
inch
ft
FIX02
d
6 mm
FIX04
D1H7
15 mm
FIX06
Ba
5 mm
FIX08
dk
10 mm
FIX10
Bearing Used
696ZZ×2
VAR10
Changes Groove Depth
VAR12
DC Specify unit 1mm
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D