??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SGTFZ40-25
HELP_VARIABLE
Company
PRiCi FA
Description
SGTFZ,SGTFPZ - Simplified Adjustments Z-Axis Heavy Load Adjustment Unit
Bill of material
SGTFZ40-25
MODEL
Model
MMAT
Main Body Material
Aluminum Alloy
MSUR
Main Body Surface treatment
Natural Anode Treatment
SHMAT
Shaft Material
Equivalent to SUS440C
SHHN
Shaft Hardness
56HRC~
FSMAT
Feed Screw Material
Equivalent to SUS303
SBMAT
Stand Bracket Material
Aluminum Alloy
SBSUR
Stand Bracket Surface treatment
Natural Anode Treatment
ATT
Attachment
Mounting Screw (KCMS6-20 4 pcs.)
CODE
Code
VAR02
A-Z
mm
FIX02
L
135 mm
FIX04
Stage Surface
40×80 mm
FIX06
Travel Distance(Z×2)
50 mm
FIX08
Travel per Rotation
2 mm
FIX10
Load Capacity
49 N
FIX12
Weight
kg
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D