??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PJXS3-1.5
HELP_VARIABLE
Company
PRiCi FA
Description
PJSS,PJLSS,PJHS,PJXS,PQSS,PQLS,PQHS,PQXS - Spring plunger stainless steel standard
Bill of material
PJXS3-1.5
MODEL
Model
LV1
Load Category
BMAT
Body Material
Equivalent to SUS304
PMAT
Pin Material
PHN
Pin Hardness
SMAT
Spring Material
Equivalent to SUS304
AOT
Operating Temperature
°C
CODE
Code
VAR10
M(cuya)
VAR15
S
mm
FIX02
d
1.0 mm
FIX04
C
15 mm
FIX06
L
15 mm
FIX08
Ba
0.9 mm
FIX10
Load min
N
FIX12
Load max
N
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D