??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
TCDA-90-20
HELP_VARIABLE
Company
PRiCi FA
Description
TCDA,TCDB - Front end parts
Bill of material
TCDA-90-20
MODEL
Model
LV1
Type
MAT
Material
MC nylon
CODE
Code
VAR02
A
°
VAR04
W
mm
FIX02
d1
5.5 mm
FIX04
d2
9.5 mm
FIX06
La
mm
FIX08
L1
mm
FIX10
H1
9 mm
FIX12
H2
15 mm
FIX14
d3
mm
FIX16
E
8 mm
FIX18
F
2 mm
FIX20
S
2 mm
FIX22
W1
8 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D