??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SDKFSA5-P3-L5-B2-T1
HELP_VARIABLE
Company
PRiCi FA
Description
DKFSA,SDKFSA,DKVSA,SDKVSA - Locating Pins - Shouldered - Tapered - Shoulder Thickness Configurable - Tapped Type
Bill of material
SDKFSA5-P3-L5-B2-T1
MODEL
Model
LV1
Shape
TOL
D Tolerance
m6
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
+0.012/+0.004 mm
VAR04
P Specify unit 0.01mm
mm
Enter value for VAR04
P Specify unit 0.01mm
mm
cm
inch
ft
VAR06
L Specify unit 1mm
mm
Enter value for VAR06
L Specify unit 1mm
mm
cm
inch
ft
VAR08
B Specify unit 0.1mm
mm
Enter value for VAR08
B Specify unit 0.1mm
mm
cm
inch
ft
VAR10
T Specify unit 0.5mm
mm
Enter value for VAR10
T Specify unit 0.5mm
mm
cm
inch
ft
FIX04
H
10 mm
FIX06
E
2.0 mm
FIX08
Ka
mm
FIX10
M(Coarse)
M2
FIX12
Sa
3 mm
VAR12
Wrench Flats Alteration
VAR14
HC Specify unit 0.5mm
mm
VAR16
Change Length of Tapered Point
VAR18
TC Specify unit 1mm
mm
VAR20
Processing neck R
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D