??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DNFFAMS6-P4-L8-B4
HELP_VARIABLE
Company
PRiCi FA
Description
DNFFA,KDNFFA,SDNFFA - Locating Pins - Small Flat Head - D and P Selectable Tolerance - Tapped Type
Bill of material
DNFFAMS6-P4-L8-B4
MODEL
Model
MAT
Material
HN
Hardness
CODE
Code
VAR02
D Tolerance Selection
VAR04
P Tolerance Selection
VAR06
D
mm
FIX02
D dim. Tolerance
+0.012/+0.004 mm
VAR08
P Specify unit 0.01mm
mm
Enter value for VAR08
P Specify unit 0.01mm
mm
cm
inch
ft
FIX04
P dim. Tolerance
0/-0.01 mm
VAR10
L Specify unit 1mm
mm
Enter value for VAR10
L Specify unit 1mm
mm
cm
inch
ft
VAR12
B Specify unit 0.1mm
mm
Enter value for VAR12
B Specify unit 0.1mm
mm
cm
inch
ft
FIX06
M
M3
FIX08
Sa
5 mm
FIX10
C
0.5 mm
VAR14
Processing Insertion Guide
FIX12
S
0 mm
VAR16
Processing Sphere Tip
VAR18
Processing Air Vent
VAR20
Changes C Chamfered Size
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D