??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
MFQ12B3
HELP_VARIABLE
Company
PRiCi FA
Description
MFQ12A MFQ12B MFQ12SW MFQ12F - O-ring, S series
Bill of material
MFQ12B3
MODEL
Model
LV1
LV1 type
S Series
MAT
Material
HN
Hardness
COLOUR
colour
AOT
Anbient operating temp.
PPE
purpose
CODE
Code
VAR10
No.
FIX02
JIS Nominal Number
3.0
FIX04
W
1.5 mm
AF04
W(tolerance)
±0.1 mm
FIX06
do(internal diameter)
2.5 mm
AF06
do(Inner diameter tolerance)
mm
FIX08
d(Matching materials)
3.0 mm
AF08
d(Matching materials tolerance)
0/-0.05 mm
FIX10
D(Matching materials)
5.0 mm
AF10
D(Matching materials tolerance)
+0.05/0 mm
FIX12
G dimension without protective washer
2.5 mm
AF12
G Dimension Tolerance
+0.25/0
FIX18
H Dimension
1.0 mm
AF18
H Dimension tolerance
±0.05 mm
FIX20
R-Dimension Maximum
0.2 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D