??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
MFQ23A8
HELP_VARIABLE
Company
PRiCi FA
Description
MFQ23A - Sealing ring ED type
Bill of material
MFQ23A8
MODEL
Model
MFQ23A8
LV1
type
ED type
MAT1
Oil seal material
NBR
HN
Hardness
HS90 ± 5
SUR
Surface treatment
black
OTM
Operating temperature range
-20-100℃
OPE
Operating pressure range
0~0.03MPa
USE
use
Used at threaded ports and screw ends
CODE
Code
MFQ23A
VAR02
No.
FIX02
d1
6.4 mm
FIX04
D1
9.9 mm
FIX06
C
1.0 mm
FIX08
h
0.5 mm
FIX10
Applicable thread MxP
M8×1
FIX12
d4
6.3 mm
FIX14
d3
10.0 mm
FIX16
V
0.8 mm
FIX18
S
0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D