??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
LSS21B3-5
HELP_VARIABLE
Company
PRiCi FA
Description
LSS21B,LSS21S - Allen round head bolt - With flange type
Bill of material
LSS21B3-5
MODEL
Model
LV1
LV1 type
Single product
MAT
Material
HN
Hardness
SUR
Surface treatment
SCF
Strength classification
CODE
Code
VAR10
M
VAR15
L
mm
FIX02
M×P
3×0.5
FIX04
A
7.0 mm
FIX06
A1
5.2 mm
FIX08
E
1.65 mm
FIX10
C (min)
0.6 mm
FIX12
Ba
2.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D