??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DP-YK63
HELP_VARIABLE
Company
PRiCi FA
Description
DP-YK63 - High precision dispensing valve - spray valve
Bill of material
DP-YK63
MODEL
Model
DP-YK63
CODE
Code
DP-YK63
FIX02
Working pressure
4-7 kg/cm
FIX04
Minimum output
0.01 ml
FIX06
Applicable viscosity
1-5000 cps
FIX08
Main material
Special stainless steel
FIX10
Weight
225 g
FIX12
Operating frequency
<600/min
FIX14
Feed pressure
<10kg
FIX16
Feed size
1/8″npt(f)
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D