??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
DXZ99CK6-20-F5
HELP_VARIABLE
公司
PRiCi FA
描述
DXZ99CK - 導向軸 - 無油襯套用直杆型 - 帶鍵槽型
明細表
DXZ99CK6-20-F5
MODEL
型號
DXZ99CK6-20-F5
TOL
D公差
f8
MAT
材料
相當於S45C
SUR
表面處理
鍍硬鉻
HN
硬度
-
CODE
Code
DXZ99CK
VAR04
變更L尺寸公差
VAR02
D
mm
FIX02
D公差
-0.010/-0.028
FIX04
L公差
±0.1
VAR06
L最小單位1mm(LKC:最小單位1mm)
mm
Enter value for VAR06
L最小單位1mm(LKC:最小單位1mm)
mm
cm
inch
ft
VAR08
F最小單位1mm
mm
Enter value for VAR08
F最小單位1mm
mm
cm
inch
ft
FIX06
W1
3.1 mm
FIX08
H
2 mm
FIX10
C
0.5以下
VAR10
追加扳手槽加工
VAR12
SC指定單位1mm
mm
FIX12
W
0 mm
FIX14
L1
8 mm
FIX95
資料文檔
資料文檔
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D