??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
PH15C5
HELP_VARIABLE
公司
PRiCi FA
描述
PH15C - 桿端關節軸承
明細表
PH15C5
MODEL
型號
PH15C5
LV1
類型
彎杆球頭型
LV2
螺紋方向
右旋
BMAT
球頭座材質
鋅合金
GMAT
伸出杆材質
碳鋼
HE
伸出杆熱處理
淬火
SMAT
密封圈材質
樹脂
CODE
Code
PH15C
VAR02
d
mm
FIX02
d1
M5×0.8
FIX04
d2(min)
9 mm
FIX06
d3(min)
19 mm
FIX08
V(max)
29.0 mm
FIX10
V1(min)
8 mm
FIX12
V2
10.0 mm
FIX14
V3(max)
21 mm
FIX16
S1
7 mm
FIX18
La(max)
35 mm
FIX20
L1
27 mm
FIX22
L2(max)
4.0 mm
FIX24
L3(min)
14 mm
FIX26
D1(max)
9.0 mm
FIX28
D2(max)
11 mm
FIX30
D3(max)
16 mm
FIX32
S2
9 mm
FIX34
負荷
2.2 KN
FIX36
重量
0.026 kg
FIX95
資料文檔
資料文檔
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D