??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
DMFFAMS6-P6.5-L6-B2
HELP_VARIABLE
公司
PRiCi FA
描述
DMFFA,KDMFFA,SDMFFA - 定位銷-大頭端平頭·公差選擇型-內螺紋型
明細表
DMFFAMS6-P6.5-L6-B2
MODEL
型號
MAT
材質
HN
硬度
CODE
Code
VAR02
D公差選擇
VAR04
P公差選擇
VAR06
D
mm
FIX02
D尺寸公差
+0.012/+0.004 mm
VAR08
P 指定單位0.01mm
mm
Enter value for VAR08
P 指定單位0.01mm
mm
cm
inch
ft
FIX04
P尺寸公差
0/-0.01 mm
VAR10
L 指定單位1mm
mm
Enter value for VAR10
L 指定單位1mm
mm
cm
inch
ft
VAR12
B 指定單位0.1mm
mm
Enter value for VAR12
B 指定單位0.1mm
mm
cm
inch
ft
FIX06
M(粗牙螺紋)
M3
FIX08
Sa
5 mm
FIX10
C
1.0 mm
VAR14
加工導入部
FIX12
S
0 mm
VAR16
加工頸部R
VAR18
加工排氣槽
VAR20
變更倒角C
FIX95
資料文檔
資料文檔
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D