??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
ZHJ36SS10
HELP_VARIABLE
公司
PRiCi FA
描述
ZHJ36CB,ZHJ36CN,ZHJ36AB,ZHJ36AM,ZHJ36SS,ZHJ37CB,ZHJ37CN,ZHJ37AB,ZHJ37AM,ZHJ37SS - 方孔帶螺紋垂直/帶螺紋平行
明細表
ZHJ36SS10
MODEL
型號
LV1
類型
MAT
材質
SUR
表面處理
ATT
附件
CODE
Code
VAR02
D
mm
FIX02
DD8公差
+0.077/+0.050 mm
FIX04
P
mm
FIX06
A
31 mm
FIX08
B
16 mm
FIX10
C
16 mm
FIX12
E
15 mm
FIX14
G
mm
FIX16
Ha
9.0 mm
FIX18
S1
8 mm
FIX20
M
M4
FIX22
S
0 mm
FIX24
M1
M5
FIX26
d
5.5 mm
FIX95
資料檔案
資料檔案
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D