??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
TKTZ16-12
HELP_VARIABLE
公司
PRiCi FA
描述
TKTZ - 電纜固定頭-轉接頭
明細表
TKTZ16-12
MODEL
型號
TKTZ16-12
MAT
材質
銅鍍鎳
SUR
表面處理
-
AOT
工作溫度
-40~+110 °C
CODE
Code
TKTZ
VAR02
No.
FIX02
外螺紋(D1)
M16
FIX04
內螺紋(D2)
M12
FIX06
螺紋長度(L)
6.0 mm
FIX08
高(H)
8.5 mm
FIX10
寬度(W)
18 mm
FIX95
資料檔案
資料檔案
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D