??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
KFJC3
HELP_VARIABLE
公司
PRiCi FA
描述
KFJA,KFJB,KFJC,KFJAS,KFJBS,KFJCS - 浮動接頭-內螺紋型-標準型
明細表
KFJC3
MODEL
型號
LV1
類型
MAT
材質
SUR
表面處理
HN
硬度
45~55HRC
CODE
code
VAR02
M
FIX02
A
42 mm
FIX04
D1
18 mm
FIX06
D2
13 mm
FIX08
t
5 mm
FIX10
H
10 mm
FIX12
P.C.D
30 mm
FIX14
d
4.5 mm
FIX16
d1
8.0 mm
FIX18
h
5.1 mm
FIX20
W
24 mm
FIX22
P
30 mm
FIX24
M ×螺距
3×0.5
FIX26
S
6 mm
FIX28
L
15 mm
FIX30
D
12 mm
FIX32
Ba
17 mm
FIX34
T選擇
5.0 mm
FIX36
C
10 mm
FIX38
L1
6 mm
FIX40
SR
40 mm
FIX95
資料檔案
資料檔案
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D