??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
LG14CB2-2-50-2
HELP_VARIABLE
公司
PRiCi FA
描述
LG14CB,LG14S - 連接杆D2尺寸自由指定型
明細表
LG14CB2-2-50-2
MODEL
型號
MAT
材質
SUR
表面處理
CODE
Code
VAR10
D1H7
mm
VAR15
D2H7指定單位1mm
mm
VAR20
L指定單位1mm
mm
Enter value for VAR20
L指定單位1mm
mm
cm
inch
ft
VAR25
T選擇
mm
FIX02
W
8 mm
FIX04
La
58 mm
FIX06
F
4 mm
FIX08
C
2 mm
FIX10
T公差
±0.15 mm
FIX95
資料檔案
資料檔案
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D