??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ127J8-30-M3-N3-H15
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ127J,DXZ127JK,DXZ127SK - Linear Shafts - Internal thread with pass pass at both ends
Bill of material
DXZ127J8-30-M3-N3-H15
MODEL
TOL
D Tolerance
g6
MAT
Material
SUR
Surface treatment
-
HN
CODE
Code
VAR02
D
mm
FIX02
D Tolerance g6
-0.005/-0.014 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
Left Internal Thread
VAR10
M Selection
mm
VAR12
MSC Selection
mm
VAR14
Right Internal Thread
VAR16
N Selection
mm
VAR18
NSC Selection
mm
VAR20
H Specify unit 1mm
mm
FIX06
d
3 mm
FIX08
C
Less than 0.5 mm
VAR22
Additional plane machining
VAR24
FC Specify unit 1mm
mm
VAR26
WFC Specify unit 1mm
mm
VAR28
E Specify unit 1mm
mm
VAR30
A Specify unit 1mm
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D