??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ16J8-25-F5-M6
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ16J,DXZ16JK,DXZ16SK - High Precision Linear Shafts One End Threaded with Undercut
Bill of material
DXZ16J8-25-F5-M6
MODEL
TOL
D Tolerance
g6
MAT
Material
SUR
Surface treatment
-
HN
CODE
Code
VAR02
D
mm
FIX02
D Tolerance g6
-0.005/-0.014 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
M External Thread
VAR12
M Selection
mm
VAR14
MMC Selection
mm
VAR16
MMS Selection
mm
FIX06
Pitch
1.000 mm
FIX08
MC
4.2 mm
FIX10
Undercut (g)
2.0 mm
FIX12
C
Less than 0.5 mm
VAR18
Set Screw Flats
VAR20
FC Specify unit 1mm
mm
VAR22
WFC Specify unit 1mm
mm
VAR24
E Specify unit 1mm
mm
VAR26
A Specify unit 1mm
mm
FIX14
H
0.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D