??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ24J6-25-M3-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ24J,DXZ24JK,DXZ24SK - Linear Shafts - High Precision And Precision Type - One End Internal Thread with Wrench Flats
Bill of material
DXZ24J6-25-M3-SC0
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.004/-0.012
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
VAR08
Internal Thread
VAR10
M Selection
mm
VAR12
MSC Selection
mm
VAR14
SC Specify unit 1mm
mm
Enter value for VAR14
SC Specify unit 1mm
mm
cm
inch
ft
FIX06
W
5 mm
FIX08
L1
8 mm
FIX10
C
Less than 0.5 mm
VAR16
Append second wrench flats processing
VAR18
SX Specify unit 1mm
mm
VAR20
Additional plane machining
VAR22
FC Specify unit 1mm
mm
VAR24
WFC Specify unit 1mm
mm
VAR26
E Specify unit 1mm
mm
VAR28
A Specify unit 1mm
mm
FIX12
H
0.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D