??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ70J8-25-F5-M6-N3-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ70J,DXZ70JK,DXZ70SK - High Precision Linear Shafts - One End Threaded One End Tapped with Undercut and Wrench Flats
Bill of material
DXZ70J8-25-F5-M6-N3-SC0
MODEL
TOL
D Tolerance
g6
MAT
Material
SUR
Surface treatment
-
HN
CODE
Code
VAR02
D
mm
FIX02
D Tolerance g6
-0.005/-0.014 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
Left end External Thread
VAR12
M Selection
mm
VAR14
MMC Selection
mm
VAR16
MMS Selection
mm
VAR18
Right End Internal thread
VAR20
N(Coarse thread) Selection
mm
VAR22
NSC(Fine thread) Selection
mm
FIX06
Pitch
1.000 mm
FIX08
MC
4.2 mm
FIX10
Undercut (g)
2.0 mm
VAR24
SC Specify unit 1mm
mm
Enter value for VAR24
SC Specify unit 1mm
mm
cm
inch
ft
FIX12
W
7 mm
FIX14
l1
8 mm
FIX16
C
Less than 0.5 mm
VAR26
Wrench Flats
VAR28
SX Specify unit 1mm
mm
VAR30
Set Screw Flats
VAR32
FC Specify unit 1mm
mm
VAR34
WFC Specify unit 1mm
mm
VAR36
E Specify unit 1mm
mm
VAR38
A Specify unit 1mm
mm
FIX18
H
0.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D