??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
DXZ86J6-25-F5-B0-P3-M0-T5-S0-Q3-N0-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
DXZ86J,DXZ86SK - High Precision Linear Shafts - Both Ends Stepped and Threaded With Wrench Flats
Bill of material
DXZ86J6-25-F5-B0-P3-M0-T5-S0-Q3-N0-SC0
MODEL
TOL
D Tolerance
g6
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance g6
-0.004/-0.012 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
B Specify unit 1mm
mm
VAR12
P Specify unit 1mm
mm
Enter value for VAR12
P Specify unit 1mm
mm
cm
inch
ft
VAR14
M External Thread
VAR16
M(Coarse thread) Selection
mm
VAR18
MMC(Fine thread) Selection
mm
VAR20
MMS(Fine thread) Selection
mm
VAR22
T Specify unit 1mm
mm
Enter value for VAR22
T Specify unit 1mm
mm
cm
inch
ft
VAR24
S Specify unit 1mm
mm
VAR26
Q Specify unit 1mm
mm
Enter value for VAR26
Q Specify unit 1mm
mm
cm
inch
ft
VAR28
N External Thread
VAR30
N(Coarse thread) Selection
mm
VAR32
NMC(Fine thread) Selection
mm
VAR34
NMS(Fine thread) Selection
mm
VAR36
SC Specify unit 1mm
mm
Enter value for VAR36
SC Specify unit 1mm
mm
cm
inch
ft
FIX06
W
5 mm
FIX08
l1
8 mm
FIX10
C
Less than 0.5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D