??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
XBX30CB6-10-F5-MA4
HELP_VARIABLE
Company
PRiCi FA
Description
XBX30CB,XBX30CN,XBX30S - Cantilever pin, bolt mounting, male thread type, standard type
Bill of material
XBX30CB6-10-F5-MA4
MODEL
Model
LV1
LV1 type
Standard type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
FIX02
Dg6
-0.004/-0.012
VAR04
Y
mm
Enter value for VAR04
Y
mm
cm
inch
ft
VAR06
F
mm
Enter value for VAR06
F
mm
cm
inch
ft
VAR08
MA
FIX04
Ha
10 mm
FIX06
W
8 mm
FIX08
M
M3
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D