??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ZS58AE6
HELP_VARIABLE
Company
PRiCi FA
Description
ZS58A,ZS58AE,ZS59A,ZS59AE - Indexing pin fine tooth · economical · reset/self-locking type
Bill of material
ZS58AE6
MODEL
Model
LV1
type
LV2
type
LV3
Pin head shape
Flat head tapered type
LV4
screw thread
Coarse tooth
MAT1
Knob material
Nylon 6 Black Matte
MAT2
Body material
SUM22L
MAT3
Pin material
SUS303
MAT4
Lock nut material
MAT5
Spring material
SUS301
SUR1
Surface treatment of main body
Chromate finish
SUR2
Pin surface treatment
-
SUR3
Surface treatment of locking nut
HN
Pin hardness
-
CODE
Code
VAR02
M
FIX02
Pitch (coarse pitch)
1.00 mm
FIX04
D
12 mm
FIX06
d
4 mm
FIX08
d tol
0/-0.075 mm
FIX10
S min
4 mm
FIX12
L
mm
FIX14
L1
12 mm
FIX16
L2
4.5 mm
FIX18
L3
10 mm
FIX20
L4
3.2 mm
FIX22
L5
7.0 mm
FIX24
S1
6 mm
FIX26
S2
10 mm
FIX28
Load min.
3 mm
FIX30
Load max.
12 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D