??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SDMF2-3
HELP_VARIABLE
Company
PRiCi FA
Description
DMF,SDMF,DMFP,SDMFP - Locating Pins - Large Flat Head - Dimensions Selectable
Bill of material
SDMF2-3
MODEL
Model
TOL
D Tolerance
MAT
Material
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D dim. Tolerance
mm
VAR04
P Selection
mm
FIX04
P dim. Tolerance
0/-0.006 mm
FIX06
L
4 mm
FIX08
B
2 mm
FIX10
Sa
0 mm
FIX12
C
0.5 mm
VAR06
Tapping Machining
FIX14
MH
-
FIX16
S2
0 mm
VAR08
Processing neck R
VAR10
Changes C Chamfered Size
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D