??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
KCMS2-3
HELP_VARIABLE
Company
PRiCi FA
Description
KCMS,PACK-KCMS - Socket Head Cap Screws-Stainless Steel
Bill of material
KCMS2-3
MODEL
Model
LV1
Sales Unit
MAT
Material
Equivalent to SUS304
SUR
Surface treatment
-
SC
Strength Class
A2-70
CODE
Code
VAR10
M
VAR15
L
mm
FIX02
l
Fully Thread mm
FIX04
Pcs./Box
FIX06
M×P(Coarse)
2*0.4
FIX08
A
3.8 mm
FIX10
H
2.0 mm
FIX12
B
1.5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D