??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
LDNC1204-400-200-F0
HELP_VARIABLE
Company
PRiCi FA
Description
LDNC1204,LDNC1210,LDHC1205,LDHC1210_200 - Single Axis Units - Screws Shaft Dia. 12 - Table 200×200 - Cover Type
Bill of material
LDNC1204-400-200-F0
MODEL
Model
LV1
Precision
BMAT
Base Material
Equivalent to A6063T6
BSUR
Base Surface treatment
Black Anode Treatment
WMAT
Worktable Material
Equivalent to A6063T6
WSUR
Worktable Surface treatment
Black Anode Treatment
MMAT
Motor bracket Material
Equivalent to A6063T6
MSUR
Motor bracket Surface treatment
Black Anode Treatment
NMAT
Nut holder Material
Equivalent to A6063T6
NSUR
Nut holder Surface treatment
Black Anode Treatment
FMAT
Fixed side support assembly Material
Equivalent to S45C
FSUR
Fixed side support assembly Surface treatment
Blackening treatment
SMAT
Support side bearing Material
Equivalent to S45C
SSUR
Support side bearing Surface treatment
Blackening treatment
CMAT
Chock Material
Equivalent to POM
CODE
Code
VAR02
No.
VAR04
L
mm
VAR06
Table width
mm
VAR08
Flange style
FIX02
P
210 mm
FIX04
S1
20 mm
FIX06
S2
110 mm
FIX08
Q
8 mm
FIX10
Rolled Ball Screws Code
FIX12
Rolled Ball Screws Shaft Dia.
12 mm
FIX14
Rolled Ball Screws Pitch
mm
FIX16
Linear Guides Code
ZB24
FIX18
Support Units - Fixed Side
PBRW10
FIX20
Support Units - Support Side
B608ZZ
FIX22
Coupling Maximum outside diameter
28 mm
FIX24
Coupling Maximum length
44 mm
FIX26
Recommend coupling
CPDC26,CPDSC26
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D