??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
LDP12-340
HELP_VARIABLE
Company
PRiCi FA
Description
LDP - Module bottom plate - Flat Type
Bill of material
LDP12-340
MODEL
Model
LDP12-340
MAT
Material
Equivalent to A6061
SUR
Surface treatment
Black Anode Treatment
CODE
Code
LDP
VAR02
No.
VAR04
L
mm
FIX02
Applicable Module
Axle Diameter 12,Table150×150 mm
FIX04
S1
50 mm
FIX06
Q
6 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D